Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.
Showing 1 to 3 of 3 (1 Pages)
Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT
Part No. FIT-V10X16N14
Part No. FIT-V10X16N14
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.


Compression Fitting for 10mm x 13mm (3/8in x 1/2in), 1/4 NPT
Part No. FIT-V10X13N14
Part No. FIT-V10X13N14
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. 1/4 NPT (tapered) thread.


Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT
Part No. FIT-L10X16N14
Part No. FIT-L10X16N14
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.


Showing 1 to 3 of 3 (1 Pages)
Stay Connected