Categories

 
Currency

Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT

Part No. FIT-L10X16N14

Ship From?Price (1pc)Stock
USA FlagUSA$14.9939
S.Korea FlagS.Korea$9.9939
Volume Pricing USA
Qty 1 : $14.99/ea
10 : $13.95
25 : $13.60
50 : $12.91
100 : $12.21
250 : $12.04
500 : $11.87
1000+ : $11.69
Volume Pricing S.Korea
Qty 1 : $9.99/ea
10 : $9.30
25 : $9.07
50 : $8.60
100 : $8.14
250 : $8.03
500 : $7.91
1000+ : $7.80
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size

Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.


General
Weight 0.14 lb (0.06 kg)
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.