Coolant Temperature Sensor, Brass, K-Type Thermocouple
Part No. SEN-TCK01B
In Stock
Fedex orders placed now will ship on May 20th.

$37.39
Volume Pricing |
---|
Qty 1 : $37.39/ea |
10 : $34.97 |
25 : $34.16 |
50 : $32.55 |
100 : $30.94 |
250 : $30.54 |
500 : $30.13 |
1000+ : $29.73 |
Coolant K-type thermocouple temperature sensor with fitting body. This product is designed to be placed inline on any hose. Simply choose G 1/4 BSPP threaded fittings for the desired hose diameter. Wire length = 30" (76cm). Accuracy = +/-1.5°C, temperature range = -40 to 120°C (-40 to 248°F).
General | |
Weight | 0.21 lb (0.10 kg) |
Fitting Thread | G 1/4 BSPP |
Max Temperature Tolerance | 120°C (248°F) |
Wetted Materials | Nickel-Plated Brass, Stainless Steel, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - sen-tck01b_d1.pdf
3D Model - sen-tck01b.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected