Coolant Temperature Sensor Inline, Male/Female Threads, K-Type Thermocouple
Part No. SEN-TCK01MFN4
In Stock
FedEx orders placed in the next 5 hrs, 9 mins ship today.

$48.39
Volume Pricing |
---|
Qty 1 : $48.39/ea |
10 : $45.22 |
25 : $44.17 |
50 : $42.05 |
100 : $39.94 |
250 : $39.41 |
500 : $38.89 |
1000+ : $38.36 |
Coolant thermocouple temperature sensor within a swiveling brass body. Male and female NPT 1/4" threads are provided on either end. Wire length = 30" (76cm). Accuracy = +/-1.5°C, temperature range = -40 to 120°C (-40 to 248°F).
General | |
Weight | 0.30 lb (0.14 kg) |
Fitting Thread | NPT 1/4 |
Max Pressure Tolerance @ 25°C | 10 kgf/cm2 |
Wetted Materials | Nickel-Plated Brass, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - sen-tck01mfn4_d1.pdf
3D Model - sen-tck01mfn4.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected