Pump Fitting Base for PMP-400
COV-PMP01P is a nickle-plated aluminum fitting base for the Koolance PMP-400 pump (sold separately). It allows flow to be specifically directed for increased pump performance, or broader chassis integration.
An extremely flexible design permits inlet and outlet fittings (not included) to both be positioned on top, on the side, or perpendicular to one another. Fitting threading is G 1/4 BSPP. Mounting bolts for the pump and rubber insulation pad are included.
General | |
Weight | 1.00 lb (0.45 kg) |
Wetted Materials | Nickel-Plated Aluminum, Nickel-Plated Steel, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected