Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

Pump Fitting Base for PMP-450

[Replaced By COV-RP450]
Part No. COV-PMP02P


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 October 2007

COV-PMP02P is a nickle-plated aluminum fitting base for the Koolance PMP-450 pump (sold separately). It allows flow to be specifically directed for increased pump performance, or broader chassis integration.

An extremely flexible design permits inlet and outlet fittings (not included) to both be positioned on top, on the side, or perpendicular to one another (centered fittings are the inlets). Fitting threading is G 1/4 BSPP. Mounting block, bolts, and rubber insulation pad are included.


General
Weight 1.00 lb (0.45 kg)
Wetted Materials Nickel-Plated Aluminum, Nickel-Plated Steel, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.