Pump Fitting Base for PMP-400, Acrylic
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 August 2008
COV-PMP400AC is an acrylic fitting base for the Koolance PMP-400 pump (sold separately). Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows flow to be specifically directed for increased pump performance, or broader chassis integration.
An extremely flexible design permits inlet and outlet fittings (not included) to both be positioned on top, on the side, or perpendicular to one another. Fitting threading is G 1/4 BSPP. Mounting bolts for the pump, two G 1/4 BSPP socket plugs, and a rubber insulation pad are included.
| General | |
| Weight | 0.20 lb (0.09 kg) |
| Wetted Materials | PMMA Acrylic, Nickel-Plated Brass |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected