Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

CPU-100 Water Block (AMD/Intel Processor) [06mm, 1/4in]

Part No. CPU-100


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 September 2001

The CPU-100 is the smallest processor liquid cooler available. Complete with Koolance's unique "see-through" cover, the pure copper interface expels heat from sources up to 100W. Works with AMD 462, Intel 370, and Intel 423 (with adapter).


General
Weight 0.23 lb (0.10 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.