Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

CPU-50 Water block (AMD/Intel Processor) [06mm, 1/4in]

Part No. CPU-50


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 December 2000

The CPU-50 was Koolance's first water block, initially sold with PC1-C systems. It was supplied with support for AMD socket 7, socket 462 (A), and Intel socket 370 processors. (Originally, it did not have a model number, but has retrospectively been called the "CPU-50".)


General
Weight 0.16 lb (0.07 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.