Adjustable direct connection fitting for supported Koolance VID coolers in series or parallel. CNT-VDA2-BK is for SLI or CrossFire setups that span three card slots (one in between is bypassed). Koolance VID water blocks occupy the same slot as the video card. See this page for more details.
G 1/4 BSPP threading, made of brass with compression fittings and gaskets. Will work with any hose diameter going in and out of the Koolance video coolers. To adjust, loosen the threaded center nut, slide apart, and re-tighten. Do not adjust sliding fittings beyond the marked safety line.
| General | |
| Weight | 0.06 lb (0.03 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 5kgf/cm2 (71.1psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected