EX2-1050BK (Exos-2.5) Liquid Cooling System, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 March 2008
The Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure.
The Exos-2.5 features rear G 1/4 BSPP (parallel) thread inlet and outlet fitting sockets (fittings are not included). This allows any Koolance G 1/4 BSPP fitting or threaded quick-disconnect to be added to the unit. Like all Exos systems, the Exos-2.5 will connect with any PC through a standard rear card slot. This is ideal to avoid any modification to the computer chassis.
NOTE: The included Exos Slot Adapter will accommodate tubing up to 3/8in (10mm) ID, 1/2in (13mm) OD. If using 1/2in (13mm) ID tubing, Koolance recommends the BKT-PCI-G with your preferred fittings.
- Variable pump speed via the front display
- Rear G 1/4 BSPP inlet and outlet fitting sockets
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Blue reservoir LED lighting
- Top coolant fill plug
- Independently-variable alarm and safety shutdown temperatures on all three sensors!
- Adapted power connection - does not require an AC power outlet
- Optional attachment strap for systems "on the go"
| General | |
| Weight | 7.40 lb (3.36 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 120mm (269CFM) |
| Max Flow Rate (10-13mm ID) | PMP-400 @ 12V |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistors |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected