EX2-750BK-V2 (Exos-2 V2) Liquid Cooling System, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 20 March 2009
The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4in fitting sockets.
The Exos-2 is available in black or silver aluminum, both integrating a 700W cooling system with a dual 120mm fan radiator. Like previous Exos, the system will connect with any PC through a standard rear card slot.
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Manual pump speed adjustment
- Variable temperature alarms on 3 independent sensors
- Auto-cycle or static display of all connected temperature sensors
- Variable safety shutdown temperature
- Blue reservoir LED lighting
- Top coolant fill plug
- Adapted power connection - does not require an AC power outlet
- Optional attachment strap for systems "on the go"
| General | |
| Weight | 13.15 lb (5.96 kg) |
| Cooling Systems | |
| Display Type | LED |
| Max Flow Rate (10-13mm ID) | PMP-300 @ 12V |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistors |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected