EXT-400BK-V3 (Exos-LT V3) Liquid Cooling System, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 13 April 2010
The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos. "V3" has a more powerful pump (PMP-300), G 1/4 BSPP (parallel) thread fitting sockets, and newly updated electronics.
At just under 5 pounds (2.2kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slot. Available in black anodized aluminum.
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Manual pump speed adjustment
- Variable temperature alarms on 3 independent sensors
- Auto-cycle or static display of all connected temperature sensors
- Variable safety shutdown temperature
- Blue reservoir LED lighting
- Variable temperature alarm and shutdown
- Adapted power connection - does not require an AC power outlet
- Dual 80mm radiator fans
- Optional attachment strap for systems "on the go"
| General | |
| Weight | 4.80 lb (2.18 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | PMP-300 @ 12V |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistors |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected