EXT-A03 (Exos-Al) Liquid Cooling System, Aluminum [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 September 2003
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Featuring high-quality, brushed aluminum, the new Exos-Al is even lighter than earlier versions.
Bring powerful liquid cooling technology to an existing computer! Koolance maintains its reputation for professional
products by simplifying installation-- there is no need for special tools or case modifications. Utilizing a patent-pending
design, the Exos-Al connects to any PC through a standard rear card slot. Other great Exos-Al features:
- Quick-connect rear valves for easy transport or disassembly
- Adapted power connection - does not require an AC power outlet
- Optional attachment strap for systems that are "on the go"
| General | |
| Weight | 9.00 lb (4.08 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 80mm (126CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected