Fan, 220x30mm, 40.5CFM, Blue LED
				Part No. FAN-22030HLED
				
				
				
				
									
			
		Koolance high quality, dual ball-bearing fan with blue LEDs.
- Dimensions: 220x220x30mm
- Type: Dual Ball-Bearing
- Connector: 3-pin (3-wire with tachometer)
- Rated Voltage: 12VDC
- Current: 0.34A
- Speed: 800RPM (max)
- Static Pressure: 0.86mm-H2O
- Airflow: 40.5CFM (max)
- Noise: 34.7dBA (max)
- 50k hours MTBF
| General | |
| Weight | 0.75 lb (0.34 kg) | 
| Noise (dBA) | 34.7 | 
| Fans | |
| Airflow (CFM) | 40.5 | 
| Current (A) | 0.34 | 
| Size (mm) | 220 x 220 x 30 | 
| Speed (RPM) | 800 | 
| Static Pressure (mm-H2O) | 0.86 | 
| Tachometer | yes | 
| Type | Dual Ball Bearing | 
| Voltage | 12 VDC | 
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
3D Model - fan-22030hled.step.zip
			Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


 
							 
								
 
										
										 
										 
																				
 
									 
												 
									
Stay Connected