Push-to-Connect Fitting for 1/4in (6.35mm) OD, G 1/4 BSPP
Part No. FIT-V06PC
Koolance push-to-connect tube fitting for 1/4in (6.35mm) OD dense plastic tubing, G 1/4 BSPP thread. (Not for use with softer plastic materials, such as Koolance's PVC or PU tubing.) A toothed collet and dual o-rings secure tubing when inserted. To release tubing for removal, depress the outer ring.
General | |
Weight | 0.06 lb (0.03 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 8kgf/cm2 (113.8psi) |
Max Temperature Tolerance | 80°C (176°F) |
Min Storage Temperature (*No Freezing) | -30ºC (-22ºF) |
Wetted Materials | Brass, Nickel Plating, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - fit-v06pc_d1.pdf
3D Model - fit-v06pc.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected