Categories

 
Currency

Compression Fitting for OD 13mm (1/2in) Rigid Tubing *Black*, G 1/4 BSPP

Part No. FIT-V13RT-BK

Ship From?Price (1pc)Stock
USA FlagUSA$5.95212
S.Korea FlagS.Korea$9.490
RoHS CertifiedREACH Certified
OD: 13mm (1/2")
Intended Tubing Size

Single fitting for 13mm (1/2in) OD rigid plastic tubing. Triple internal o-ring design for superior sealing. Accepts tube outer diameters of 12.3-13.1mm. G 1/4 BSPP (parallel) thread fitting.


General
Weight 0.09 lb (0.04 kg)
Wetted Materials Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.