Rotary Elbow Compression Fitting for OD 12mm (15/32in) Rigid Tubing *Black*, G 1/4 BSPP
Part No. FIT-L12RT-BK
OD: 12mm (0.472")
Intended Tubing Size
Intended Tubing Size
Single rotational angled fitting for 12mm (15/32in) OD rigid plastic tubing. Triple internal o-ring design for superior sealing. Accepts tube outer diameters of 11.6-12.4mm. G 1/4 BSPP (parallel) thread fitting.
| General | |
| Weight | 0.09 lb (0.04 kg) |
| Wetted Materials | Brass, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - fit-l12rt_d1.pdf
3D Model - fit-l12rt.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected