Fitting Single, Swiveling 45-Degree
[Replaced By ADT-DXG45]
Part No. NZL-DXG-V2
This product is archived and displayed for information only. It is no longer available for purchase.
Released: 29 June 2009
Koolance swiveling G 1/4 BSPP socket fitting with a 45-degree bend. Made of brass with nickel plating.
General | |
Weight | 0.05 lb (0.02 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - nzl-dxg-v2_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected