GPU-220 Cold Plate, 45mm x 45mm, Rev.2 (1.8in x 1.8in)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 31 December 2009
The GPU-220 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 45mm x 45mm (1.8in x 1.8in). Revision 2 includes a new acetal bracket and mounting hardware for higher contact pressure and performance (in addition to the original mounting hardware).
Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Works with G 1/4 BSPP (parallel) thread fittings. Redundant side and top inlet/outlet fitting sockets allow for more flexibility during installation. Two fitting socket plugs are included.
The new acetal bracket mounts diagonal hole distances from approximately 69-87mm. The alternative swinging metal bracket arms accommodate diagonal hole distances of about 50mm to 82mm.
| Cold Plates | |
| Flow Resistance @ 5LPM (10-13mm ID) | 0.084kgf/cm2 (1.2psi) |
| Thermal Resistance @ 5LPM (Approx.) | 0.043°C/W |
| General | |
| Weight | 0.63 lb (0.29 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 10kgf/cm2 (142.2psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |

Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected