Categories

 
Currency

HD-40-H06 Water Block (Hard Drive) [06mm, 1/4in]

Part No. HD-40-H06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 02 July 2004
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Made of anodized aluminum, the hard drive liquid cooler captures heat from the spindle motor and printed circuit boards of IDE, SCSI, and SATA drives. A unique thermal gap filler keeps a flush contact with the device.

NOTE: The HD-40-H06 cooler is 6.3" (16cm) in length, and will generally not fit in side-mounted hard drive bays (perpendicular to the motherboard). For better compatibility with these chassis styles, the HD-40-L06 is recommended. The HD-40-H06 will work with Koolance PC2-601, PC2-650, and PC2-901 products, and can also utilize the Second Hard Drive Kit in these systems.


General
Weight 1.15 lb (0.52 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.