Radiators, 1xFan

Heat exchangers designed for a single 120mm or 140mm fan on one or both sides. Brazed aluminum and copper/brass models include louvered fins for efficient liquid-to-air heat transfer.
Showing 1 to 5 of 5 (1 Pages)
Radiator, 1x120mm Fans, 34mm Thick, 17-FPI Copper
Part No. HX-120YC
Part No. HX-120YC
HX-120YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or conveni ...
$52.05
Radiator, 1x120mm Fans, 54mm Thick, 30-FPI Copper
Part No. HX-120XC
Part No. HX-120XC
HX-120XC is an extra thick (54mm, 2.1in) copper core radiator with a fin density of 30 FPI (fins per inch). It offers greatest performance when sandwiched between multiple high speed 120mm fans. It has a dual pass coolant design, and is G 1/4 BSPP ...
$84.81
Radiator, 1x140mm 30-FPI Copper
Part No. HX-CU1401V
Part No. HX-CU1401V
HX-CU1401V is a low profile copper core radiator designed for one 140mm fan. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for ...
$70.77
Radiator, 1x120mm 30-FPI Copper
Part No. HX-CU420V
Part No. HX-CU420V
HX-CU420V is a low profile copper core radiator designed for one 120mm fan. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for h ...
$55.56
Radiator, 1x120mm 18-FPI Aluminum
Part No. HX-422
Part No. HX-422
HX-422 is a low profile aluminum radiator designed for one 120mm fan. With a fin density of 18 FPI (fins per inch), it is optimized for quieter air flow ranges. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittin ...
$56.73
Showing 1 to 5 of 5 (1 Pages)
Stay Connected