Heat Sink for PMP-400 Pump
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 July 2010
HTS-PMP400 is an optional aluminum heat sink for extra cooling of the Koolance PMP-400 pump. This can assist in improving component reliability under high ambient temperature conditions. When assembled, the heat sink is in direct contact with the pump electronics via a thermal pad.
A steel base with bottom and side mounting features is included along with related mounting hardware. This base replaces the stock plastic base. HTS-PMP400 is compatible with both the original pump top and Koolance COV-RP400 pump fitting base.
General | |
Weight | 0.50 lb (0.23 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected