Hose Spring Clamp for OD 10mm (3/8in)
[Replaced By CLM-06N-10P]
Part No. CLM-06N
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 October 2010
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 October 2010
OD: 10mm (3/8")
Intended Tubing Size
Intended Tubing Size
Reusable constant tension spring spring clamp for connecting 10mm (3/8in) OD tubing to Koolance barbed fittings.
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Wetted Materials | Nickel-plated steel |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - clm-06n_d1.pdf
3D Model - clm-06n.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected