Tubing Ear Clamp for OD 17mm (11/16in) - [100 Pack]
Part No. CLM-17E-100P
OD: 17mm (0.669")
Intended Tubing Size
Intended Tubing Size
100 pack of single-use ear clamps for 17mm (11/16in) OD tubing and hose. An ear crimping tool is required for these clamps.
| General | |
| Weight | 0.75 lb (0.34 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - clm-17e_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected