Hose, EPDM Black, Dia: 16mm x 24mm (5/8in x 15/16in) - [Length 10m / 32.8ft]
Part No. HOS-16X24EP-10M
ID: 16mm (5/8")
OD: 24mm (0.945")
Wall: 4mm (0.157")
Intended Tubing Size
OD: 24mm (0.945")
Wall: 4mm (0.157")
Intended Tubing Size
Koolance black EPDM thread-reinforced hose with 16mm (5/8in) internal diameter, 24mm (15/16in) external diameter. Length 10m / 32.8ft. Bend radius is approximately 55mm (2.17in).
| General | |
| Weight | 8.00 lb (3.63 kg) |
| Max Pressure Tolerance @ 25°C | 7.1kgf/cm2 (101.5psi) |
| Max Temperature Tolerance | 120°C (248°F) |
| Hardness (Shore) | 70A |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - hos-16x24ep_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected