Radiator, 1x120mm HX-360, Aluminum
Part No. HX-360
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 12 August 2005
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 12 August 2005
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Instantly increase your system's performance with a second radiator. The HX-360 provides an approximate 400W of added heat dissipation when coupled with a 120mm fan and Koolance PC3-700 or PC4-1000 system (not included). Single pass "S"-type aluminum louver fin. Includes two 3/8in (10mm) ID screw-in fittings, 1/4in (6mm) ID fittings optional.
| General | |
| Weight | 1.50 lb (0.68 kg) |
| Wetted Materials | Aluminum |
| Radiators | |
| Fan Capacity | 1 x 120mm |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - hx-360_d2.gif
Diagram - hx-360_d0.gif
Diagram - hx-360_o0.gif
Diagram - hx-360_d4.gif
Diagram - hx-360_d3.gif
Diagram - hx-360_d1.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected