Radiator, 3x120mm Fans, 54mm Thick, 30-FPI Copper (Refurb)
NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.
These units have some dents, scratches, and/or chipped paint.
HX-360XC is an extra thick (54mm, 2.1in) copper core radiator with a fin density of 30 FPI (fins per inch). It offers greatest performance when sandwiched between multiple high speed 120mm fans. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans on one side only (see Koolance radiator screw packs for additional options).
General | |
Weight | 3.50 lb (1.59 kg) |
Wetted Materials | Brass/Copper |
Radiators | |
Fan Capacity | 3 x 120mm |
Fins Per Inch (FPI) | 30 |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |



Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected