ERM-3K3UC Liquid Cooling System
ERM-3K3UC is a rack-mountable or free standing ambient liquid cooling system. This model contains a large nine x 120mm fan copper/brass radiator, providing roughly 2600W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect to your cold plate(s).
- Cooling capacity: 2600W (8872BTU/hr) with 25°C liquid-ambient delta @ 10LPM
- Radiator fan speed: Configure a dynamic fan ramp based on min/max temperature set points, or set manually
- Pump: 10 manual levels, up to 12LPM (3.2GPM)
- Show flow rate in LPM or GPM (optional Koolance flow meter required)
- Show pump and fan RPM
- Select only the values you want displayed
- Adjust alarm and relay trigger independentally for all 3 temperature sensors
- Relay trigger can be configured as NO or NC
- Power input: 110/220VAC, 50-60Hz
- Can be powered on/off via front switch, computer, or other 12VDC signal
- Reservoir capacity: 2.5l (0.66gal)
- G 1/4 BSPP threads on back for fittings
A prominent white LED-lit reservoir displays the coolant level, combining a waterfall effect when placed upright. The cooling system can be positioned in multiple ways. Feet are included for vertical tower or horizontal orientations, with fans facing up or down. The unit also fits within a 3U profile and includes rack mountable ears. The front display can be rotated for these positions by hand. NOTE: 3 x 700mL bottles of coolant is recommended for this system.
General | |
Weight | 28.60 lb (12.97 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 60°C (140°F) |
Noise (dBA) | 30-54 |
Cooling Systems | |
Cooling Capacity | 2600W (8872BTU/hr) @ 25°C liquid-ambient (25°C dT) |
Display Type | OLED |
Max Flow Rate (10-13mm ID) | 12LPM (3.2GPM) |
Max Power Consumption | 90W |
Max Static Pressure (10-13mm ID) | 0.6kgf/cm2 (8psi) |
Power Source | 110/220 VAC, 50-60Hz |
Radiator | Brass/Copper, 9 x 120mm fans |
Temperature Sensors | 10K Thermistors |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
![erm-3k3uc_2.1_g1.png](https://koolance.com/files/products/graphs/erm-3k3uc_2.1_g1.png)
![erm-3k3uc_2.1_g2.png](https://koolance.com/files/products/graphs/erm-3k3uc_2.1_g2.png)
![erm-3k3uc_2.1_g3.png](https://koolance.com/files/products/graphs/erm-3k3uc_2.1_g3.png)
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected