Search
Products meeting the search criteria
Showing 1 to 6 of 6 (1 Pages)
ALX-3000 Liquid Cooling System
Part No. ALX-3000
Part No. ALX-3000
ALX-3000 provides approximately 3000W of cooling (with a 25°C liquid-ambient delta) utilizing two internal copper/brass radiators. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of ...
ALX-15KA Liquid Cooling System
Part No. ALX-15KA
Part No. ALX-15KA
ALX-15KA is a floor-standing, 15kW ambient liquid cooling system with high output pump. It accepts standard 100-240V AC input power with a maximum consumption of 700W.
For convenient coolant filling and draining, an electronic transfer pump i ...
ALX-750-P400 Modular Liquid Cooling System (Rev.3.1)
Part No. ALX-750-P400
Part No. ALX-750-P400
ALX-750-P400 contains a one-fan copper/brass radiator, providing about 750W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features ...
ALX-1450-P400 Modular Liquid Cooling System (Rev.3.1)
Part No. ALX-1450-P400
Part No. ALX-1450-P400
ALX-1450-P400 contains a two-fan copper/brass radiator, providing about 1450W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most feature ...
ALX-2000-P400 Modular Liquid Cooling System (Rev.3.1)
Part No. ALX-2000-P400
Part No. ALX-2000-P400
ALX-2000-P400 contains a three-fan copper/brass radiator, providing about 2000W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most featu ...
Rack Adapter for ALX-3000
Part No. ACC-ALX3000RT
Part No. ACC-ALX3000RT
Adapter to mount an ALX-3000 cooling system (not included) to a 19-inch equipment rack. This product fits a 4U profile, and secures the ALX-3000 with a top bracket near the front panel. (Rack ear screws and rails are not included.)
Showing 1 to 6 of 6 (1 Pages)







Stay Connected