ALX-15KA Liquid Cooling System
ALX-15KA is a floor-standing, 15kW ambient liquid cooling system with high output pump. It accepts standard 100-240V AC input power with a maximum consumption of 700W.
For convenient coolant filling and draining, an electronic transfer pump is included (powered from the CDU). A USB port allows control and logging of most features using the Koolance System Monitor application.
- Cooling capacity: 15,000W (51,182BTU/hr) with 25°C liquid-ambient delta @ 25.0LPM
- Temperature in °C/°F with set-point based on: liquid, or one of two optional K-type thermocouples
- Pump: 10 manual levels, up to 32LPM (8.5GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show coolant flow rate in LPM/GPM
- Show pump impeller speed in RPM
- Enable audio alarms based on: temperature, flow rate, pump RPM, fan RPM, and reservoir coolant level
- Enable relay triggers (NO or NC) based on: temperature, flow rate, pump RPM, fan RPM, and reservoir coolant level
- Reservoir capacity: 8.5 liters (2.25 gallons)
- NPT 1/2in threads on back for fittings
- Integrated handle and two lower wheels for portability
- Includes C13 to NEMA 5-15 power cord
| General | |
| Weight | 121.00 lb (54.89 kg) |
| Fitting Thread | NPT 1/2in |
| Max Pressure Tolerance @ 25°C | 3.1kgf/cm2 (44psi) |
| Max Temperature Tolerance | 70°C (158°F) |
| Min Temperature Tolerance (*No Freezing) | -20°C (-4°F) |
| Cooling Systems | |
| Cooling Capacity | 15,000W (51,182BTU/hr) @ 25°C liquid-ambient (25°C dT) |
| Display Type | OLED |
| Max Flow Rate (10-13mm ID) | 32LPM (8.5GPM) |
| Max Power Consumption | 700W |
| Max Static Pressure (10-13mm ID) | 3.1kgf/cm2 (44psi) |
| Power Source | 100-240VAC, 50-60Hz |
| Radiator | Aluminum, 28 x 120mm fans |
| Temperature Sensors | Liquid & Two K-Type Thermocouples (optional) |
| Temperature Stability | +/-1.0ºC |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |

Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected