Fixed Length Straight

Straight couplings are used as gender changers or as fixed extensions or spacers. Swiveling versions can be freely rotated.
Showing 1 to 15 of 15 (1 Pages)
Fitting Coupling Adapter, Female-Female, G 3/8 BSPP
Part No. ADT-XFF-G38
Part No. ADT-XFF-G38
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 3/8 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a barb fitting.
Fitting Coupling Adapter, Swiveling Male-Male, G 3/8 BSPP
Part No. ADT-SMM-G38
Part No. ADT-SMM-G38
ADT-SMM-G38 is a Male-Male G 3/8 BSPP (parallel) thread swiveling coupler.
Fitting Coupling Adapter, Swiveling Female-Female, G 1/4 BSPP
Part No. ADT-SFF
Part No. ADT-SFF
ADT-SFF is a Female-Female G 1/4 BSPP (parallel) thread swiveling coupler.
Fitting Coupling Adapter, Female-Female, Stainless Steel, G 1/4 BSPP
Part No. ADT-XFF-SS
Part No. ADT-XFF-SS
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a barb fitting.
N ...
Expected May 18
Fitting Coupling Adapter, *Black* Male-Female, 20mm, G 1/4 BSPP
Part No. ADT-XMF-L-BK
Part No. ADT-XMF-L-BK
ADT-XMF-L-BK is a longer Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 20mm (0.79").
Fitting Coupling Adapter, *Black* Male-Male, G 1/4 BSPP
Part No. ADT-XMM-BK
Part No. ADT-XMM-BK
Male-Male G 1/4 BSPP (parallel) thread coupler. It is generally used as a gender changer for converting a female G 1/4 BSPP thread to male.
Fitting Coupling Adapter, *Black* Female-Female, G 1/4 BSPP
Part No. ADT-XFF-BK
Part No. ADT-XFF-BK
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a barb fitting.
N ...
Fitting Coupling Adapter, *Black* Male-Female, G 1/4 BSPP
Part No. ADT-XMF-BK
Part No. ADT-XMF-BK
ADT-XMF-BK is a Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 7mm (1/4in).
NOTE: Koolanc ...
Fitting Coupling Adapter, Male-Female, 20mm, G 1/4 BSPP
Part No. ADT-XMF-L
Part No. ADT-XMF-L
ADT-XMF-L is a longer Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 20mm (0.79").
Fitting Coupling Adapter, Swiveling Male-Female, G 1/4 BSPP
Part No. ADT-SMF
Part No. ADT-SMF
ADT-SMF is a Male-Female G 1/4 BSPP (parallel) thread swiveling coupler.
Expected Apr 20
Fitting Coupling Adapter, Swiveling Male-Male, G 1/4 BSPP
Part No. ADT-SMM
Part No. ADT-SMM
ADT-SMM is a Male-Male G 1/4 BSPP (parallel) thread swiveling coupler.
Fitting Coupling Adapter, Male-Male, G 1/4 BSPP
Part No. ADT-XMM
Part No. ADT-XMM
ADT-XMM is a Male-Male G 1/4 BSPP (parallel) thread coupler. It is generally used as a gender changer for converting a female G 1/4 BSPP thread to male.
Fitting Coupling Adapter, Male-Female, G 1/4 BSPP
Part No. ADT-XMF
Part No. ADT-XMF
ADT-XMF is a Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 7mm (1/4in).
NOTE: Koolance G ...
Computer L-Bracket (Double Panel-Mount) G 1/4 BSPP Threads
Part No. BKT-PCI-G
Part No. BKT-PCI-G
Dual panel-mounted socket threads for "internal/external" fittings on a computer chassis L-bracket. The female G 1/4 BSPP threaded couplings can be removed from the L-bracket and used as panel-mountable unions. Nickel-plated brass. This product ma ...
Fitting Coupling Adapter, Female-Female, G 1/4 BSPP
Part No. ADT-XFF
Part No. ADT-XFF
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a barb fitting.
N ...
Showing 1 to 15 of 15 (1 Pages)
















Stay Connected