Categories

 
Currency

Fitting Coupling Adapter, Swiveling Female-Female, G 1/4 BSPP

Part No. ADT-SFF

Ship From?Price (1pc)Stock
USA FlagUSA$11.2458
S.Korea FlagS.Korea$7.4977
Volume Pricing USA
Qty 1 : $11.24/ea
10 : $10.52
25 : $10.28
50 : $9.80
100 : $9.32
250 : $9.20
500 : $9.08
1000+ : $8.96
Volume Pricing S.Korea
Qty 1 : $7.49/ea
10 : $7.01
25 : $6.85
50 : $6.53
100 : $6.21
250 : $6.13
500 : $6.05
1000+ : $5.97
RoHS CertifiedREACH Certified

ADT-SFF is a Female-Female G 1/4 BSPP (parallel) thread swiveling coupler.


General
Weight 0.06 lb (0.03 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - adt-sff_d1.pdf
3D Model - adt-sff.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.