Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

Quick Disconnect Couplings

Koolance quick disconnects couplings are specially designed, double-valved fittings which automatically seal upon disconnection. The liquid flow path is reestablished when the QDC couplings are reconnected. Quick disconnects are very useful for areas in a fluid handling system which might be detached frequently. They also add convenience while transporting or draining a liquid cooling system.



 

4th Gen

4th Gen

Koolance's Generation 4 quick disconnect couplings are dripless upon disconnection up to 0.5kgf/cm2 (7psi) of pressure.

QD2 SeriesQD2 SeriesQD3 SeriesQD3 SeriesQD4 SeriesQD4 Series

 

5th Gen

5th Gen

Koolance's Generation 5 quick disconnect couplings are dripless upon disconnection up to 10kgf/cm2 (142psi) of pressure.

QD1H SeriesQD1H SeriesQD2H SeriesQD2H SeriesQD3H SeriesQD3H Series

 

6th Gen

6th Gen

Koolance's Generation 6 quick disconnect couplings have improved durability through a redesigned valve structure, and can operate in a wider temperature range. They are available with EPDM or Viton seals, and are dripless upon disconnection up to 10kgf/cm2 (142psi) of pressure.

QDT2 SeriesQDT2 SeriesQDT3 SeriesQDT3 SeriesQDT4 SeriesQDT4 Series