MB-EVCSR2 Water Block (EVGA Classified SR-2 Motherboard)
The MB-EVCSR2 is a single-piece water block designed exclusively for the EVGA Classified SR-2 motherboard. It liquid cools the northbridge and southbridge chipsets, along with nearby components. Blue LEDs are included for optional illumination. Materials include copper with anti-corrosive nickel plating and an acrylic and brass body. G 1/4 BSPP fitting threading.
NOTE: The MB-EVCSR2 is a single piece block and overlaps the CPU socket keep-out areas in some locations. This may cause physical conflicts when using some types of CPU water block brackets. The Koolance CPU-360 is recommended to avoid compatibility issues.
General | |
Weight | 2.60 lb (1.18 kg) |
Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, PMMA Acrylic, Stainless Steel, EPDM |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected