MB-ASSTX79 Water Block (ASUS Sabertooth X79 Motherboard)
Part No. MB-ASSTX79
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 December 2011
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 December 2011
(Motherboard and CPU block are not included.) The MB-ASSTX79 water block is designed exclusively for the ASUS Sabertooth X79 motherboard. It includes two custom water blocks for the primary chipset and VRM. Materials are copper with anti-corrosive nickel plating, and an acetal body. G 1/4 BSPP fitting threading.
| General | |
| Weight | 1.25 lb (0.57 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected