Categories

 
Currency

Fan, 120x38mm, 184CFM

Part No. FAN-12038HBK-184

Ship From?Price (1pc)Stock
USA FlagUSA$33.340
S.Korea FlagS.Korea$28.990
Backorders are only available from our US location.
Volume Pricing USA
Qty 1 : $33.34/ea
10 : $32.22
25 : $31.10
50 : $29.99
100 : $29.65
250 : $29.09
500+ : $28.76
Volume Pricing S.Korea
Qty 1 : $28.99/ea
10 : $28.02
25 : $27.05
50 : $26.07
100 : $25.78
250 : $25.30
500+ : $25.00
RoHS Certified

Koolance high quality, dual ball-bearing fan. [WARNING: This is a high amperage, high speed fan. Fan grills are highly recommended for safety!]

  • Dimensions: 120x120x38mm
  • Type: Dual Ball-Bearing
  • Connector: 3-pin (3-wire with tachometer)
  • Rated Voltage: 12VDC
  • Current: 2.0A
  • Speed: 4000RPM (max)
  • Static Pressure: 20.4mm-H2O
  • Airflow: 183.5CFM (max)
  • Noise: 59.00dBA (max)
  • 50k hours MTBF

General
Weight 0.70 lb (0.32 kg)
Noise (dBA) 59.0
Fans
Airflow (CFM) 183.5
Current (A) 2.0
Size (mm) 120 x 120 x 38
Speed (RPM) 4000
Static Pressure (mm-H2O) 20.4
Tachometer yes
Type Dual Ball Bearing
Voltage 12 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
fan-12038hbk-184_g1.png

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.