Categories

 
Currency

PMP-400 Pump, ID 10mm (3/8in)

Part No. PMP-400

Ship From?Price (1pc)Stock
USA FlagUSA$97.1671
Volume Pricing USA
Qty 1 : $97.16/ea
10 : $94.17
25 : $91.17
50 : $88.18
100 : $87.28
250 : $85.78
500+ : $84.88
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
  • Maximum Flow Rate: 8 L/min (2.1 gal/min)
  • Maximum Head Pressure: 4.5m (14.8ft)
  • Motor: Brushless DC, electronically commutated, spherical motor
  • Power Consumption (at max): 20W
  • Voltage Range: 9 to 12 VDC
  • Maximum Temperature: 60°C (140°F)
  • Electrical Connector: 3-pin fan header with tachometer speed signal
  • Tachometer: Open collector, max 20mA/24V, 2 pulses per revolution
  • Hose Connections: 10mm (3/8in) ID barb fittings
  • Wetted Materials: PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS or Plastic.
  • Noise: Less than 40dBA
  • Weight: 198g (7oz)
  • MTBF 50k hours

*NOTE: Newer Koolance cooling systems incorporating this pump use an alternative connector style. This pump can be adapted for newer systems with the CBL-CTR106P wiring harness.


General
Weight 0.50 lb (0.23 kg)
Max Pressure Tolerance @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature Tolerance 60°C (140°F)
Wetted Materials PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS or Plastic
Pumps
Expected Lifetime 50,000 hrs. MTBF
Max Flow Rate 8 L/min (2.1 gal/min)
Max Power 20W
Max Static Head 4.5m (14.8ft)
Native Hose Connection Barbs for ID 10mm (3/8in)
Speed Knob no
Tachometer yes
Type Magnetic Centrifugal
Voltage 9-12 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
pmp-400_g3.png

pmp-400_g4.png

pmp-400_g2.png

Diagram - pmp-400_d1.pdf
3D Model - pmp-400.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.