CPU-330 Water Block (AMD/Intel Processor)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 January 2007
The rugged Koolance CPU-330 provides ultra low temperatures in single or multi-core configurations using a patented Koolance design. Please select the desired fitting type for this base model (it does not include fittings).
A back plate maximizes heat transfer with precision contact. The CPU-330 also features a universal mounting adapter and standard G 1/4 BSPP threading in 1/4in (6mm), 3/8in (10mm), and 1/2in (13mm) ID diameters. It supports most boards using the following processors:
- AMD AM2 + 939/940/754 processors (64, Opteron, X2, FX, Sempron)
- AMD "F" 1207 (Quad, Opteron, X2, FX)
- AMD "A" 462 (XP, Duron)
- Intel LGA775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
- Intel 478 (Pentium 4, D, EE, M, Celeron)
- Intel Xeon (603, 604, LGA771)
| General | |
| Weight | 1.25 lb (0.57 kg) |
| Wetted Materials | Gold-Plated Copper, Nickel-Plated Brass or Aluminum |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected