Categories

 
Currency

PMP-450 Pump, ID 13mm (1/2in)

Part No. PMP-450

Ship From?Price (1pc)Stock
USA FlagUSA$107.5199
Volume Pricing USA
Qty 1 : $107.51/ea
10 : $104.78
25 : $102.05
50 : $99.31
100 : $98.49
250 : $97.13
500+ : $96.31
RoHS CertifiedREACH Certified
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

PMP-450 has a built-in speed control dial, and handles external voltage throttling better than PMP-450S.

  • Maximum Flow Rate: 15L/min (4.0 gal/min) @ 12V, 17.5L/min (4.6 gal/min) @ 24V
  • Maximum Head Pressure: 3.9m (12.8ft) @ 12-24V
  • Motor: Brushless DC, electronically commutated, spherical motor
  • Power: 8-24 VDC, 3-35W, 0.30-1.50A
  • Startup Voltage: 9 to 13.2 VDC
  • Maximum System Pressure: 3.5 kgf/cm2 (50 PSI)
  • Maximum Temperature: 60°C (140°F)
  • Electrical Connector: 4-pin Molex power supply connection + 3-pin (single lead) tach
  • Hose Connections: 13mm (1/2in) ID barb fittings
  • Wetted Materials: PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS
  • Noise: Less than 40dBA
  • Weight: 862g (1.9lbs)
  • MTBF 50k hours
  • Mounting Bracket Included

General
Weight 1.20 lb (0.54 kg)
Max Pressure Tolerance @ 25°C 3.5kgf/cm2 (50 psi)
Max Temperature Tolerance 60°C (140°F)
Wetted Materials PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS
Pumps
Expected Lifetime 50,000 hrs. MTBF
Max Flow Rate 15L/min (4.0GPM) @ 12V, 17.5L/min (4.6GPM) @ 24V
Max Power 25W @ 12V, 35W @ 24V
Max Static Head 3.9m (12.8ft) @ 12-24V
Native Hose Connection Barbs for ID 13mm (1/2in)
Speed Knob yes
Tachometer yes
Type Magnetic Centrifugal
Voltage 8-24 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
pmp-450_g2.png

pmp-450_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.