Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

VID-LN2 Video Card Liquid Nitrogen Evaporator

Part No. VID-LN2


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 January 2009

The Koolance VID-LN2 is a "DIY" video card evaporator pot for liquid nitrogen cooling. The cold plate is double-sided solid copper, combined with a black acetal container. Mounting hardware is included for the following video cards:

  • AMD/ATI Radeon HD 4870
  • AMD/ATI Radeon HD 4870 X2 (two VID-LN2 are required)
  • NVIDIA GeForce GTX 280
  • NVIDIA GeForce GTX 260
  • NVIDIA GeForce 9800 GTX
  • NVIDIA GeForce 9800 GX2

General
Weight 1.75 lb (0.79 kg)
Wetted Materials Copper, Acetal

Tags: Video Card, Pot, LN2,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.