Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

VID-NX295 Water Block (NVIDIA GeForce GTX 295 Video Card), Dual Boards

Part No. VID-NX295


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 January 2009

The new Koolance VID-NX295 is a combined GPU and memory cooler for high-end water cooling of NVIDIA GeForce GTX 295 cards (dual video board models) in single or multi video configurations. It combines double-sided, solid copper cold plates, nickel plating, and a thick acrylic jacket. This product is "sandwiched" between the GTX 295's dual video circuit boards.

The VID-NX295 targets all primary heat-producing regions of the GTX 295, including the voltage regulators. Blue LED's are included, which can optionally be installed and powered by the video card's original fan plug. Fitting threading is standard G 1/4 BSPP.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.