INX-420BU Liquid Cooling System, Blue [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 08 August 2005
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The INX-420 is the complete internal cooling unit used in Koolance PC3-400 series systems. This is provided for those
who wish to install it into a 3rd-party case. The INX-420 includes the mounting hardware required for installation, and
a stencil for tracing the proper shape onto the chassis. The INX-420 cooling system will occupy the top 5.25" bay of a
chassis.
NOTE: This product requires permanent modification to your chassis. If you are not familiar with cutting tools, or are
not capable of safely performing such alterations to your case, please consider an integrated Koolance solution.
Technical support with regard to basic chassis modification is not provided by Koolance.
- 3 radiator fan speeds, including one automatic mode
- Automatic alarm and shutdown features
- Top coolant fill plug
- Dual 80mm radiator fans
| General | |
| Weight | 7.20 lb (3.27 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected