INX-720SL Liquid Cooling System [10mm, 3/8in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 August 2005
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
The INX-720 is the complete internal cooling unit used in Koolance PC3-700 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-720
includes the mounting hardware required for installation.
The INX-720 cooling system will occupy the top 5.25" bay of a case, and requires 2 inches (51mm) of space above the power supply in the rear. Due to this, the only cases used
by Koolance have been Lian-Li V-Series and Chenming/Chieftec 601 and 602.
NOTE: This product requires permanent modification to your chassis (stencil available
here). If you are not familiar with cutting tools, or are not capable of safely performing such alterations to your case, please consider an
integrated Koolance solution. Technical support with regard to basic chassis modification is not provided by Koolance.
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Blue reservoir LED lighting
- Top refill plug
- Variable safety alarm and shutdown temperature
- Dual 120mm radiator fans
| General | |
| Weight | 8.15 lb (3.70 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 120mm (180CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistor |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected