Categories

 
Currency

Fitting Coupling Adapter, Swiveling Male-Male, G 1/4 BSPP (Refurb)

Part No. ADT-SMM-R In-Stock Icon In Stock FedEx orders placed in the next 3 hrs, 55 mins ship today.

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

ADT-SMM is a Male-Male G 1/4 BSPP (parallel) thread swiveling coupler.

 


General
Weight 0.04 lb (0.02 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - adt-smm.step.zip
Diagram - adt-smm_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.