Koolance will be closed on July 3rd for Independence Day. Orders placed after 10AM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

PC2-901BW Liquid Cooling System, Black [06mm, 1/4in]

Part No. PC2-901BW


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 December 2002

For those who just need a lot of space, Koolance offers the PC2-901 Server Tower. Like the PC2-601, the PC2-901 incorporates many great features, including:

  • Koolance pre-installed side window with decal
  • Lockable side handle for security
  • Tool-free upper panel assembly and hard drive cages
  • Sliding drive rails, and more!

General
Weight 0.00 lb (0.00 kg)
Cooling Systems
Display Type LED
Fans 3 x 80mm (126CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 55K Thermistor

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.