PC2-C Liquid Cooling System [06mm, 1/4in]
Part No. PC2-C
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 September 2001
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 September 2001
The PC2-C features Koolance's advanced liquid cooling system in a mid-size case. Also standard are dual USB and audio front port extensions, allowing the convenient attachment of peripheral devices. Other features include:
- Sliding drive rails
- Removable hard drive bay
- Padlock option
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 80mm (126CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Manual - manual_univ_v200eng_d.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected