PC3-426SL Liquid Cooling System, Silver [06mm, 1/4in]
Part No. PC3-426SL
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 10 February 2005
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 10 February 2005
The PC3-426 features a compact 380W cooling system, ideal for single CPU, video card, hard drive, and motherboard liquid cooling. It is also the lightest Koolance chassis available at 13lbs/5.9kg.
- 3 radiator fan speeds, including one automatic mode
- Top coolant fill plug
- Lian-Li aluminum chassis
- Tool-less detachable front panel
- Front USB 2.0, 1394 Firewire, and audio ports
- Option for one 120mm fan in front, one 80mm in rear
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected