PC3-736BK Liquid Cooling System, Black [10mm, 3/8in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 27 May 2005
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Get the maximum amount of space for large single or dual CPU systems with the PC3-736, which provides support for motherboards
up to 12" x 13" (30.5cm x 33cm).
An ultimate combination of cooling power in aluminum! Koolance's PC3-736 includes the new 700W pro cooling system merged with a
Lian-Li. Dual 120mm radiator fans further reduce noise levels, while 3/8in (10mm) tubing tackles dual CPU, dual/SLI video coolers,
and other demanding setups. The PC3-726 features a new Koolance LED display panel, which monitors 3 separate temperature
channels- each with it's own configurable alarm setting.
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Blue reservoir LED lighting
- Top refill plug
- Variable safety shutdown temperature
- Easy-latch side door
- Three interior zones to isolate hardware for better heat dissipation
- Front and rear case perforations for improved ambient conditions
- Sliding hard drive tracks for easy installation
- Aluminum rolling casters with brake
- Front USB 2.0 and 1394 Firewire ports
- Includes front and rear 120mm case fans, with space for two rear 80mm
NOTE: PC3-726 and PC3-736 systems will fit power supplies deeper than 9.5" (24.1cm) if the nearest hard drive bay is removed. This would reduce the 3.5" hard drive capacity by half.
| General | |
| Weight | 40.10 lb (18.19 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 120mm (180CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected