PMP-700 Pump, G 3/8 BSP
				Part No. PMP-700
				
				
				
				
									
			
		CAUTION: Due to its high output, this pump (under no-flow conditions) might exceed the maximum pressure specifications of certain Koolance products, such as copper radiators and acrylic reservoirs. To avoid permanent damage or leaks, please confirm the specifications for each component before selecting this pump.
- Maximum Flow Rate: 33L/min (8.7 gal/min)
- Maximum Head Pressure: 21m (69ft)
- Motor: Brushless DC
- Power Consumption (at max): 86W
- Voltage Range: 8 to 24 VDC
- Native PWM support: 500Hz~10kHz
- Maximum Temperature: 70°C (158°F)
- Electrical Connector: 4-pin Molex
- Hose Connections: G 3/8 BSPP Threads
- Weight: 1089g (2.4lbs)
| General | |
| Weight | 2.40 lb (1.09 kg) | 
| Fitting Thread | G 3/8 BSPP | 
| Max Pressure Tolerance @ 25°C | 3kgf/cm2 (42.7psi) | 
| Max Temperature Tolerance | 70°C (158°F) | 
| Wetted Materials | PPE, Carbon, Ceramic, EPDM, ABS, POM, Ferrite | 
| Pumps | |
| Expected Lifetime | 30,000 hrs. MTBF | 
| Max Flow Rate | 33L/min (8.7 gal/min) | 
| Max Power | 86W | 
| Max Static Head | 21m (69ft) | 
| Speed Knob | no | 
| Tachometer | yes | 
| Type | Magnetic Centrifugal | 
| Voltage | 8-24 VDC | 
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
 
				Diagram - pmp-700_d1.pdf
3D Model - pmp-700.step.zip
			Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


 
							 
								

 
										
										 
										 
																				


Stay Connected